Clamping lever plastic with external thread, steel parts blue passivated (K1702) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1702.2101X15
K1702.2101X20
K1702.2101X25
K1702.2101X30
K1702.2101X35
K1702.2101X40
K1702.2101X45
K1702.2101X50
K1702.2101X55
K1702.2101X60
K1702.2102X15
K1702.2102X20
K1702.2102X25
K1702.2102X30
K1702.2102X35
K1702.2102X40
K1702.2102X45
K1702.2102X50
K1702.2102X55
K1702.2102X60
K1702.21016X15
K1702.21016X20
K1702.21016X25
K1702.21016X30
K1702.21016X35
K1702.21016X40
K1702.21016X45
K1702.21016X50
K1702.21016X55
K1702.21016X60
K1702.21084X15
K1702.21084X20
K1702.21084X25
K1702.21084X30
K1702.21084X35
K1702.21084X40
K1702.21084X45
K1702.21084X50
K1702.21084X55
K1702.21084X60
K1702.21086X15
K1702.21086X20
K1702.21086X25
K1702.21086X30
K1702.21086X35
K1702.21086X40
K1702.21086X45
K1702.21086X50
K1702.21086X55
K1702.21086X60
K1702.21087X15
K1702.21087X20
K1702.21087X25
K1702.21087X30
K1702.21087X35
K1702.21087X40
K1702.21087X45
K1702.21087X50
K1702.21087X55
K1702.21087X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamideblack grey RAL 70212M1074.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamideorange RAL 20042M1074.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamidecolza yellow RAL 10212M1074.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamidered RAL 30202M1074.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamidesignal green RAL 60322M1074.810.513.518.519.128.56.518.642.647.16020---

4.57 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.11520---

4.57 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.12020---

4.57 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.12520---

4.57 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.13020---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.13520---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.14020---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.14520---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.15020---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.15520---

4.96 €

1 4 Days 65.2polyphtalamidetraffic blue RAL 50172M1074.810.513.518.519.128.56.518.642.647.16020---

Loading...

Basic information

Main Body Material Other Component material Steel Surface finish component blue-passivated
Item Clamping Lever Thread type external thread

Tech Support