Clamping lever plastic with internal thread, steel parts black oxidised (K1700) (K1700.0032)

Clamping lever plastic with internal thread, steel parts black oxidised (K1700) K1700.0032

Product Details:

Manufacturer part number: K1700.0032

Brand: KIPP

Price: 3.51

Delivery time: 4 Days


Technical Data:

A=Handle length: 30 mm

Main material: high performance thermoplastic

Main colour: orange RAL 2004

Size: 0

X=thread: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1700.0032

Part Number
K1700.0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

3.51 €

1 4 Days 30high performance thermoplasticorange RAL 20040M336.97.61013.213.824.5415.53033.59160.0090truefalse

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Surface finish component black oxidised
Item Clamping Lever Thread type internal thread

This page is Clamping lever plastic with internal thread, steel parts black oxidised (K1700), part number K1700.0032.
You can find the detail information about specifications and dimensions on part number K1700.0032.

Variation of this product

Part Number
K1700.0031
K1700.00316
K1700.00384
K1700.00386
K1700.00387
K1700.00388
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

3.51 €

1 4 Days 30high performance thermoplasticblack grey RAL 70210M336.97.61013.213.824.5415.53033.59160.0090truefalse

3.51 €

1 4 Days 30high performance thermoplasticcolza yellow RAL 10210M336.97.61013.213.824.5415.53033.59160.0090truefalse

3.51 €

1 4 Days 30high performance thermoplasticred RAL 30200M336.97.61013.213.824.5415.53033.59160.0090truefalse

3.51 €

1 4 Days 30high performance thermoplasticsignal green RAL 60320M336.97.61013.213.824.5415.53033.59160.0090truefalse

3.51 €

1 4 Days 30high performance thermoplastictraffic blue RAL 50170M336.97.61013.213.824.5415.53033.59160.0090truefalse

3.51 €

1 4 Days 30high performance thermoplasticlight grey RAL 70350M336.97.61013.213.824.5415.53033.59160.0090truefalse

Tech Support