Clamping levers plastic with internal thread, steel parts trivalent blue passivated (K1660) (K1660.1041)

Clamping levers plastic with internal thread, steel parts trivalent blue passivated (K1660) K1660.1041

Product Details:

Manufacturer part number: K1660.1041

Brand: KIPP

Price: 3.68

Delivery time: 4 Days


Technical Data:

A=Handle length: 40 mm

Main colour: black grey RAL 7021

Size: 1

X=thread: M4

A1=Handle length: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1660.1041

Part Number
K1660.1041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

3.68 €

1 4 Days 40black grey RAL 70211M4477.5101314.524.54153033.5916

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic Component material steel
Surface finish component blue-passivated

This page is Clamping levers plastic with internal thread, steel parts trivalent blue passivated (K1660), part number K1660.1041.
You can find the detail information about specifications and dimensions on part number K1660.1041.

Variation of this product

Part Number
K1660.10416
K1660.1042
K1660.10484
K1660.10486
K1660.10487
K1660.10488
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

3.68 €

1 4 Days 40rape yellow RAL 10211M4477.5101314.524.54153033.5916

3.68 €

1 4 Days 40orange RAL 20041M4477.5101314.524.54153033.5916

3.68 €

1 4 Days 40red RAL 30201M4477.5101314.524.54153033.5916

3.68 €

1 4 Days 40signal green RAL 60321M4477.5101314.524.54153033.5916

3.68 €

1 4 Days 40traffic blue RAL 50171M4477.5101314.524.54153033.5916

3.68 €

1 4 Days 40light grey RAL 70351M4477.5101314.524.54153033.5916

Tech Support