Clamping levers plastic with safety function with female thread (K1553) (K1553.2051)

Clamping levers plastic with safety function with female thread (K1553) K1553.2051

Product Details:

Manufacturer part number: K1553.2051

Brand: KIPP

Price: 5.76

Delivery time: 4 Days


Technical Data:

Main colour: black grey RAL 7021

Component material: brass

Surface finish component: -

Size: 2

X=thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1553.2051

Part Number
K1553.2051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

5.76 €

1 4 Days black grey RAL 7021brass-2M565.27510.513.518.819.527.45.520.741.9387.5---

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic No. of teeth 12
Item Clamping Lever Thread type internal thread Version 1 with safety function

This page is Clamping levers plastic with safety function with female thread (K1553), part number K1553.2051.
You can find the detail information about specifications and dimensions on part number K1553.2051.

Variation of this product

Part Number
K1553.10484
K1553.1051
K1553.10584
K1553.20584
K1553.2061
K1553.20684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component material Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

4.90 €

1 4 Days red RAL 3020Steelblue-passivated1M439.946.87.91013.213.822.7515.231.828.960.0080truefalse

4.90 €

1 4 Days black grey RAL 7021Steelblue-passivated1M539.946.87.91013.213.822.7515.231.828.960.0100truefalse

4.90 €

1 4 Days red RAL 3020Steelblue-passivated1M539.946.87.91013.213.822.7515.231.828.960.0100truefalse

5.76 €

1 4 Days red RAL 3020brass-2M565.27510.513.518.819.527.45.520.741.9387.5---

5.76 €

1 4 Days black grey RAL 7021brass-2M665.27510.513.518.819.527.45.520.741.9389---

5.76 €

1 4 Days red RAL 3020brass-2M665.27510.513.518.819.527.45.520.741.9389---

Tech Support