Clamping levers plastic with safety function with male thread (K1553) (K1553.1041X10)

Clamping levers plastic with safety function with male thread (K1553) K1553.1041X10

Product Details:

Manufacturer part number: K1553.1041X10

Brand: KIPP

Price: 5.04

Delivery time: 4 Days


Technical Data:

Main colour: black grey RAL 7021

Surface finish component: blue-passivated

Size: 1

X=thread: M4

A=Handle length: 39.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1553.1041X10

Part Number
K1553.1041X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Weight
(kg)
RoHS PL Edelstahl

5.04 €

1 4 Days black grey RAL 7021blue-passivated1M439.946.87.91013.213.822.7515.231.828.9100.0070truefalse

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic Component material Steel
No. of teeth 12 Item Clamping Lever Thread type external thread
Version 1 with safety function

This page is Clamping levers plastic with safety function with male thread (K1553), part number K1553.1041X10.
You can find the detail information about specifications and dimensions on part number K1553.1041X10.

Variation of this product

Part Number
K1553.1041X15
K1553.1041X20
K1553.10484X10
K1553.10484X15
K1553.10484X20
K1553.1051X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Weight
(kg)
RoHS PL Edelstahl

5.04 €

1 4 Days black grey RAL 7021blue-passivated1M439.946.87.91013.213.822.7515.231.828.9150.0075truefalse

5.04 €

1 4 Days black grey RAL 7021blue-passivated1M439.946.87.91013.213.822.7515.231.828.9200.0090truefalse

5.04 €

1 4 Days red RAL 3020blue-passivated1M439.946.87.91013.213.822.7515.231.828.9100.0070truefalse

5.04 €

1 4 Days red RAL 3020blue-passivated1M439.946.87.91013.213.822.7515.231.828.9150.0075truefalse

5.04 €

1 4 Days red RAL 3020blue-passivated1M439.946.87.91013.213.822.7515.231.828.9200.0090truefalse

5.04 €

1 4 Days black grey RAL 7021blue-passivated1M539.946.87.91013.213.822.7515.231.828.9100.0120truefalse

Tech Support