Clamping levers with external thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1317)

Clamping levers with external thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1317)
· Particularly suitable for the hygienic sector

· Completely sealed grip part and shaft seal ensure optimum protection against dirt and germs

· High-gloss polished surface ensures easy cleaning

· Lever engages when pushed down (safety function)

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1317.106X20
K1317.106X30
K1317.106X40
K1317.106X50
K1317.206X20
K1317.206X30
K1317.206X40
K1317.206X50
K1317.208X20
K1317.208X30
K1317.208X40
K1317.208X50
K1317.208X60
K1317.308X16
K1317.308X20
K1317.308X25
K1317.308X30
K1317.308X35
K1317.308X40
K1317.308X50
K1317.308X60
K1317.310X20
K1317.310X25
K1317.310X30
K1317.310X35
K1317.310X40
K1317.310X50
K1317.310X60
K1317.312X25
K1317.312X30
K1317.312X35
K1317.312X40
K1317.312X50
K1317.312X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

37.62 €

1 4 Days 1M647.458.211.814.22121.736.78.82750.647.62016

38.12 €

1 4 Days 1M647.458.211.814.22121.736.78.82750.647.63016

38.86 €

1 4 Days 1M647.458.211.814.22121.736.78.82750.647.64016

39.62 €

1 4 Days 1M647.458.211.814.22121.736.78.82750.647.65016

39.01 €

1 4 Days 2M666.577.51314.22122.145.710.736.864.161.12016

39.54 €

1 4 Days 2M666.577.51314.22122.145.710.736.864.161.13016

40.27 €

1 4 Days 2M666.577.51314.22122.145.710.736.864.161.14016

41.03 €

1 4 Days 2M666.577.51314.22122.145.710.736.864.161.15016

39.81 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.12016

40.48 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.13016

41.20 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.14016

42.09 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.15016

43.00 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.16016

43.48 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.51620

43.95 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.52020

44.44 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.52520

44.92 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.53020

45.43 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.53520

45.92 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.54020

46.93 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.55020

47.94 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.56020

44.87 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.52020

45.46 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.52520

46.02 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.53020

46.61 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.53520

47.21 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.54020

48.37 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.55020

49.57 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.56020

46.61 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.52520

47.52 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.53020

48.42 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.53520

49.31 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.54020

51.12 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.55020

52.92 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.56020

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Surface finish body polished
Component material 70 EPDM 291

Tech Support