Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1317.206X30
Part Number
|
---|
K1317.206X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.54 € | 1 | 4 Days | 2 | M6 | 66.5 | 77.5 | 13 | 14.2 | 21 | 22.1 | 45.7 | 10.7 | 36.8 | 64.1 | 61.1 | 30 | 16 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4404 | Surface finish body | polished |
---|---|---|---|---|---|
Component material | 70 EPDM 291 |
Configure
Basic Attributes
Type
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes