Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1317.310X60
Part Number
|
---|
K1317.310X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.57 € | 1 | 4 Days | 3 | M10 | 81.5 | 94 | 14.2 | 22.3 | 23.6 | 24.9 | 54.7 | 12.1 | 44 | 77 | 73.5 | 60 | 20 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4404 | Surface finish body | polished |
---|---|---|---|---|---|
Component material | 70 EPDM 291 |
Configure
Basic Attributes
Type
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes