Clamping levers with external thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1317) (Part Numbers - CAD Download)

Clamping levers with external thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1317)
· Particularly suitable for the hygienic sector

· Completely sealed grip part and shaft seal ensure optimum protection against dirt and germs

· High-gloss polished surface ensures easy cleaning

· Lever engages when pushed down (safety function)

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1317.312X30

Part Number
K1317.312X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

47.52 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.53020

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Surface finish body polished
Component material 70 EPDM 291

Tech Support