Plastic clamping lever with female thread and clamping force intensifier (K1598)

Plastic clamping lever with female thread and clamping force intensifier (K1598)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1598.2081
K1598.2082
K1598.20816
K1598.20884
K1598.20886
K1598.20887
K1598.20888
K1598.3101
K1598.3102
K1598.31016
K1598.31084
K1598.31086
K1598.31087
K1598.31088
K1598.4101
K1598.4102
K1598.41016
K1598.41084
K1598.41086
K1598.41087
K1598.41088
K1598.5121
K1598.5122
K1598.51216
K1598.51284
K1598.51286
K1598.51287
K1598.51288
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

26.00 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65orange RAL 20042M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65red RAL 30202M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65signal green RAL 60322M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65traffic blue RAL 50172M877.59.42538.527.551.655.622

26.00 €

1 4 Days 65light grey RAL 70352M877.59.42538.527.551.655.622

27.78 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.924

27.78 €

1 4 Days 80orange RAL 20043M109511.130473463.467.924

27.78 €

1 4 Days 80rape yellow RAL 10213M109511.130473463.467.924

27.78 €

1 4 Days 80red RAL 30203M109511.130473463.467.924

27.78 €

1 4 Days 80signal green RAL 60323M109511.130473463.467.924

27.78 €

1 4 Days 80traffic blue RAL 50173M109511.130473463.467.924

27.78 €

1 4 Days 80light grey RAL 70353M109511.130473463.467.924

30.25 €

1 4 Days 95.4black grey RAL 70214M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4orange RAL 20044M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4rape yellow RAL 10214M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4red RAL 30204M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4signal green RAL 60324M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4traffic blue RAL 50174M10110.413.23053.13671.176.127

30.25 €

1 4 Days 95.4light grey RAL 70354M10110.413.23053.13671.176.127

33.41 €

1 4 Days 109.9black grey RAL 70215M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9orange RAL 20045M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9rape yellow RAL 10215M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9red RAL 30205M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9signal green RAL 60325M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9traffic blue RAL 50175M12127.415.63559.14382.887.833

33.41 €

1 4 Days 109.9light grey RAL 70355M12127.415.63559.14382.887.833

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic Component material stainless steel
Surface finish component bright T1(mm) 10

Tech Support