Plastic clamping lever with male thread and clamping force intensifier (K1597) (K1597.2081X10)

Plastic clamping lever with male thread and clamping force intensifier (K1597) K1597.2081X10

Product Details:

Manufacturer part number: K1597.2081X10

Brand: KIPP

Price: 19.18

Delivery time: 4 Days


Technical Data:

A=Handle length: 65 mm

Main colour: black grey RAL 7021

Size: 2

X=thread: M8

A1=Handle length: 77.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1597.2081X10

Part Number
K1597.2081X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

19.18 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.610

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic Component material steel
Surface finish component black oxidised

This page is Plastic clamping lever with male thread and clamping force intensifier (K1597), part number K1597.2081X10.
You can find the detail information about specifications and dimensions on part number K1597.2081X10.

Variation of this product

Part Number
K1597.20816X20
K1597.20816X30
K1597.20816X40
K1597.2081X20
K1597.2081X30
K1597.2081X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

19.18 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.620

19.18 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.630

19.57 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.640

19.18 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.620

19.18 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.630

19.57 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.640

Tech Support