Plastic clamping lever with male thread and clamping force intensifier (K1598) (K1598.3101X40)

Plastic clamping lever with male thread and clamping force intensifier (K1598) K1598.3101X40

Product Details:

Manufacturer part number: K1598.3101X40

Brand: KIPP

Price: 29.58

Delivery time: 4 Days


Technical Data:

A=Handle length: 80 mm

Main colour: black grey RAL 7021

Size: 3

X=thread: M10

A1=Handle length: 95 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1598.3101X40

Part Number
K1598.3101X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

29.58 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.940

Loading...

  1. 1

Basic information

Main Body Material Other Main material plastic Component material stainless steel
Surface finish component bright

This page is Plastic clamping lever with male thread and clamping force intensifier (K1598), part number K1598.3101X40.
You can find the detail information about specifications and dimensions on part number K1598.3101X40.

Variation of this product

Part Number
K1598.20816X40
K1598.2081X10
K1598.2081X20
K1598.3101X50
K1598.3102X15
K1598.3102X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

28.34 €

1 4 Days 65rape yellow RAL 10212M877.59.42538.527.551.655.640

27.78 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.610

27.78 €

1 4 Days 65black grey RAL 70212M877.59.42538.527.551.655.620

29.58 €

1 4 Days 80black grey RAL 70213M109511.130473463.467.950

29.03 €

1 4 Days 80orange RAL 20043M109511.130473463.467.915

29.03 €

1 4 Days 80orange RAL 20043M109511.130473463.467.930

Tech Support