Tension levers stainless steel with internal thread, 20° (K1444)

Tension levers stainless steel with internal thread, 20° (K1444)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine and plant construction, furniture industry, heating and air conditioning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1444.208
K1444.210
K1444.2101
K1444.212
K1444.216
K1444.220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

13.09 €

1 4 Days 84.51M82410254052.532.518

13.09 €

1 4 Days 84.51M102410254052.532.518

16.20 €

1 4 Days 1002M10281232466136.520

16.20 €

1 4 Days 1002M12281232466136.520

19.62 €

1 4 Days 1213M1633133252724123

27.21 €

1 4 Days 1234M2041133261804926

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material plastic Form 20°
A2(mm) 15

Tech Support