Tension levers stainless steel with reamed hole, 0 degrees (K1444) (K1444.1102)

Tension levers stainless steel with reamed hole, 0 degrees (K1444) K1444.1102

Product Details:

Manufacturer part number: K1444.1102

Brand: KIPP

Price: 13.09

Delivery time: 4 Days


Technical Data:

A=Handle length: 88.1 mm

Size: 1

X=bore: 10 mm

D: 24 mm

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1444.1102

Part Number
K1444.1102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

13.09 €

1 4 Days 88.11102410254032.522

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material plastic Form

This page is Tension levers stainless steel with reamed hole, 0 degrees (K1444), part number K1444.1102.
You can find the detail information about specifications and dimensions on part number K1444.1102.

Variation of this product

Part Number
K1444.1122
K1444.1142
K1444.1162
K1444.1202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

16.20 €

1 4 Days 1042122812324636.525

16.20 €

1 4 Days 1042142812324636.525

19.62 €

1 4 Days 126.5316331332524128

27.21 €

1 4 Days 128.5420411332614932

Tech Support