Tension levers stainless steel with reamed hole, 20 degrees (K1444) (K1444.110)

Tension levers stainless steel with reamed hole, 20 degrees (K1444) K1444.110

Product Details:

Manufacturer part number: K1444.110

Brand: KIPP

Price: 13.09

Delivery time: 4 Days


Technical Data:

Rotating Radius R: 84.5 mm

Size: 1

X=bore: 10 mm

D: 24 mm

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1444.110

Part Number
K1444.110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

13.09 €

1 4 Days 84.51102410254052.532.522

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material plastic Form 20°
A2(mm) 15

This page is Tension levers stainless steel with reamed hole, 20 degrees (K1444), part number K1444.110.
You can find the detail information about specifications and dimensions on part number K1444.110.

Variation of this product

Part Number
K1444.112
K1444.114
K1444.116
K1444.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rotating Radius R
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

16.20 €

1 4 Days 100212281232466136.525

16.20 €

1 4 Days 100214281232466136.525

19.62 €

1 4 Days 12131633133252724128

27.21 €

1 4 Days 12342041133261804932

Tech Support