Zinc clamping lever with female thread and clamping force intensifier (K1599)

Zinc clamping lever with female thread and clamping force intensifier (K1599)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1599.2081
K1599.2082
K1599.2083
K1599.2086
K1599.20827
K1599.3101
K1599.3102
K1599.3103
K1599.3106
K1599.31027
K1599.4101
K1599.4102
K1599.4103
K1599.4106
K1599.41027
K1599.5121
K1599.5122
K1599.5123
K1599.5126
K1599.51227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

19.52 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.622

19.52 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.622

19.52 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.622

19.52 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.622

19.52 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.622

20.82 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.624

20.82 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.468.624

20.82 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.94.468.624

20.82 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.468.624

20.82 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.468.624

22.72 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.327

22.72 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.327

22.72 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.327

22.72 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.327

22.72 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.327

25.06 €

1 4 Days 110plastic-coatedblack5M12127.515.43559.141.98387.533

25.06 €

1 4 Days 110plastic-coatedorange RAL 20045M12127.515.43559.141.98387.533

25.06 €

1 4 Days 110plastic-coatedsilver metallic5M12127.515.43559.141.98387.533

25.06 €

1 4 Days 110high-gloss chromedsilver5M12127.515.43559.141.98387.533

25.06 €

1 4 Days 110plastic-coatedruby red5M12127.515.43559.141.98387.533

Loading...

  1. 1

Basic information

Main Body Material Other Main material zinc Component material steel
Surface finish component black oxidised T1(mm) 10

Tech Support