Zinc clamping lever with female thread and clamping force intensifier (K1626) (K1626.2081)

Zinc clamping lever with female thread and clamping force intensifier (K1626) K1626.2081

Product Details:

Manufacturer part number: K1626.2081

Brand: KIPP

Price: 28.46

Delivery time: 4 Days


Technical Data:

A=Handle length: 65 mm

Surface finish body: plastic-coated

Main colour: black

Surface finish component: bright

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1626.2081

Part Number
K1626.2081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

28.46 €

1 4 Days 65plastic-coatedblackbright2M877.5102538.527.752.655.622

Loading...

  1. 1

Basic information

Main Body Material Other Main material zinc Component material stainless steel
T1(mm) 10

This page is Zinc clamping lever with female thread and clamping force intensifier (K1626), part number K1626.2081.
You can find the detail information about specifications and dimensions on part number K1626.2081.

Variation of this product

Part Number
K1626.2082
K1626.20827
K1626.2083
K1626.2086
K1626.3101
K1626.3102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)

28.46 €

1 4 Days 65plastic-coatedorange RAL 2004bright2M877.5102538.527.752.655.622

28.46 €

1 4 Days 65plastic-coatedruby redcarbonitrided2M877.5102538.527.752.655.622

28.46 €

1 4 Days 65plastic-coatedsilver metallicbright2M877.5102538.527.752.655.622

28.46 €

1 4 Days 65high-gloss chromedsilverbright2M877.5102538.527.752.655.622

30.39 €

1 4 Days 80plastic-coatedblackbright3M109511.2304733.964.668.624

30.39 €

1 4 Days 80plastic-coatedorange RAL 2004bright3M109511.2304733.964.468.624

Tech Support