Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A1=Handle length (mm) | B (mm) | D2 (mm) | H (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.28 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 20 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 30 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 40 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 50 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 20 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 30 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 40 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 50 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 20 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 30 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 40 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 50 | ||
39.28 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 20 | ||
39.28 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 30 | ||
41.48 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 40 | ||
41.48 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 50 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 20 | ||
39.28 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 30 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 40 | ||
41.48 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M12 | 127.5 | 15.4 | 35 | 59.1 | 41.9 | 83 | 87.5 | 50 |
Loading...
Main Body Material | Other | Main material | zinc | Component material | stainless steel |
---|---|---|---|---|---|
Surface finish component | bright |
Configure
Basic Attributes
A=Handle length(mm)
Surface finish body
Main colour
Size
X=thread
A1=Handle length(mm)
B(mm)
D2(mm)
H(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes