Manufacturer part number: K1176.4018001
Brand: KIPP
Price: 27.44 €
Delivery time: 4 Days
Main Body Material: Steel
Main colour: galvanised
Form: B
Version 2: round hole
A1: 22.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1176.4018001
Part Number
|
---|
K1176.4018001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Main colour | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.44 € | 1 | 4 Days | Steel | galvanised | B | round hole | 22.7 | 60 | 4 | fastening holes |
Loading...
B=Width(mm) | 180 | A=Length(mm) | 40 | D1(mm) | 4 |
---|---|---|---|---|---|
S(mm) | 1.5 |
This page is Spring hinges steel or stainless steel 180 mm, spring open (K1176), part number K1176.4018001.
You can find the detail information about specifications and dimensions on part number K1176.4018001.
Configure
Basic Attributes
Type
Main Body Material
Main colour
Form
Version 2
A1(mm)
B1(mm)
D(mm)
Kind of fastening
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1176.14018000 |
K1176.14018001 |
K1176.4018000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Main colour | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening |
---|---|---|---|---|---|---|---|---|---|---|---|---|
34.86 € | 1 | 4 Days | Stainless Steel | bright | A | without hole | - | - | - | weldable | ||
38.51 € | 1 | 4 Days | Stainless Steel | bright | B | round hole | 22.7 | 60 | 4 | fastening holes | ||
25.12 € | 1 | 4 Days | Steel | bright | A | without hole | - | - | - | weldable |