C-washers DIN 6372 enhanced (K0730)

C-washers DIN 6372 enhanced (K0730)
· Can be dismantled without completely removing the screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0730.05
K0730.06
K0730.08
K0730.10
K0730.12
K0730.14
K0730.16
K0730.20
K0730.24
K0730.30
K0730.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
D3
(mm)
for screw Ø B=Slot width
(mm)
L
(mm)

4.45 €

1 4 Days 175.2551255.250.75

5.61 €

1 4 Days 226.461666.40.8

7.25 €

1 4 Days 288.472188.41

8.43 €

1 4 Days 3410.58251010.51.2

9.38 €

1 4 Days 401393012131.8

9.67 €

1 4 Days 4814.512331414.51.8

13.34 €

1 4 Days 5617123716171.8

22.92 €

1 4 Days 6421144520212

24.13 €

1 4 Days 7525165224252

39.01 €

1 4 Days 9031186530312

45.68 €

1 4 Days 10037207536372.5

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body tempered, black oxidised

Tech Support