Threaded insert steel self-tapping type B (K1538)

Threaded insert steel self-tapping type B (K1538)
· Compatible with Bosch profile

· Standard thread M8

· Easy to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1538.08

Part Number
K1538.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.38 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised Version 1 self-tapping
Version 2 with cutting bore D1=Internal thread M8 L length(mm) 16
for Art. No. K1538.808

This page is Threaded insert steel self-tapping type B (K1538), part number K1538.08.
You can find the detail information about specifications and dimensions on part number K1538.08.

Tech Support