Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0399.124X2
Part Number
|
---|
K0399.124X2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.10 € | 1 | 4 Days | Stainless steel | 31 | 33.3 | M24x2 | M33x2 | 33 | 37.5 | 28.8 | 6.4 | M33x2 | K0399.824 |
Loading...
Version 1 | reinforced |
---|
This page is Threaded inserts reinforced (K0399), part number K0399.124X2.
You can find the detail information about specifications and dimensions on part number K0399.124X2.
Configure
Basic Attributes
Type
Material
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
D1=Internal thread
D2=External thread
L length(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Tap size(mm)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0399.08 |
K0399.08X1 |
K0399.10 |
K0399.12X125 |
K0399.14 |
K0399.14X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.40 € | 1 | 4 Days | Steel | 12.8 | 14.3 | M8 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
4.40 € | 1 | 4 Days | Steel | 12.8 | 14.3 | M8x1 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
5.47 € | 1 | 4 Days | Steel | 14.8 | 16.3 | M10 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
7.03 € | 1 | 4 Days | Steel | 16.8 | 18.3 | M12x1.25 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
8.71 € | 1 | 4 Days | Steel | 18.8 | 20.3 | M14 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 | ||
8.71 € | 1 | 4 Days | Steel | 18.8 | 20.3 | M14x1.5 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 |