Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0979.106
Part Number
|
---|
K0979.106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | D1 | D1=Internal thread | D2=Outside diameter | L length (mm) | P (mm) | R min. (cast iron) (mm) | R min. (light metal) (mm) | R min. (plastics) (mm) | T min. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 1 | 4 Days | Stainless steel | M6 | M6 | 10 | 8 | 1.25 | 3 | 2 | 2.5 | 10 |
Loading...
Version 1 | self-tapping | Version 2 | with cutting bore |
---|
This page is Threaded inserts self-tapping with cutting bores (K0979), part number K0979.106.
You can find the detail information about specifications and dimensions on part number K0979.106.
Configure
Basic Attributes
Type
Material
D1
D1=Internal thread
D2=Outside diameter
L length(mm)
P(mm)
R min. (cast iron)(mm)
R min. (light metal)(mm)
R min. (plastics)(mm)
T min.(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0979.06 |
K0979.08 |
K0979.10 |
K0979.108 |
K0979.110 |
K0979.112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | D1 | D1=Internal thread | D2=Outside diameter | L length (mm) | P (mm) | R min. (cast iron) (mm) | R min. (light metal) (mm) | R min. (plastics) (mm) | T min. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.62 € | 1 | 4 Days | Steel | M6 | M6 | 10 | 8 | 1.25 | 3 | 2 | 2.5 | 10 | ||
0.77 € | 1 | 4 Days | Steel | M8 | M8 | 12 | 9 | 1.5 | 3.6 | 2.4 | 3 | 11 | ||
2.02 € | 1 | 4 Days | Steel | M10 | M10 | 14 | 10 | 1.5 | 4.2 | 2.8 | 3.5 | 13 | ||
1.75 € | 1 | 4 Days | Stainless steel | M8 | M8 | 12 | 9 | 1.5 | 3.6 | 2.4 | 3 | 11 | ||
2.51 € | 1 | 4 Days | Stainless steel | M10 | M10 | 14 | 10 | 1.5 | 4.2 | 2.8 | 3.5 | 13 | ||
4.22 € | 1 | 4 Days | Stainless steel | M12 | M12 | 16 | 12 | 1.75 | 4.8 | 3.2 | 4 | 15 |