Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0978.112
Part Number
|
---|
K0978.112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Surface finish body | D1=Internal thread | D2=Outside diameter | L length (mm) | P (mm) | R min. (cast iron) (mm) | R min. (light metal) (mm) | R min. (plastics) (mm) | T min. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.55 € | 1 | 4 Days | Stainless steel | bright | M12 | 16 | 22 | 1.5 | 4.8 | 3.2 | 4 | 26 |
Loading...
Version 1 | self-tapping | Version 2 | with cutting slit |
---|
This page is Threaded inserts self-tapping with cutting slot (K0978), part number K0978.112.
You can find the detail information about specifications and dimensions on part number K0978.112.
Configure
Basic Attributes
Type
Material
Surface finish body
D1=Internal thread
D2=Outside diameter
L length(mm)
P(mm)
R min. (cast iron)(mm)
R min. (light metal)(mm)
R min. (plastics)(mm)
T min.(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0978.06 |
K0978.08 |
K0978.10 |
K0978.116 |
K0978.12 |
K0978.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Surface finish body | D1=Internal thread | D2=Outside diameter | L length (mm) | P (mm) | R min. (cast iron) (mm) | R min. (light metal) (mm) | R min. (plastics) (mm) | T min. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | 4 Days | Steel | galvanised | M6 | 10 | 14 | 1.5 | 3 | 2 | 2.5 | 17 | ||
0.67 € | 1 | 4 Days | Steel | galvanised | M8 | 12 | 15 | 1.5 | 3.6 | 2.4 | 3 | 18 | ||
0.79 € | 1 | 4 Days | Steel | galvanised | M10 | 14 | 18 | 1.5 | 4.2 | 2.8 | 3.5 | 22 | ||
7.18 € | 1 | 4 Days | Stainless steel | bright | M16 | 20 | 22 | 1.5 | 6 | 4 | 5 | 27 | ||
1.08 € | 1 | 4 Days | Steel | galvanised | M12 | 16 | 22 | 1.5 | 4.8 | 3.2 | 4 | 26 | ||
3.14 € | 1 | 4 Days | Steel | galvanised | M16 | 20 | 22 | 1.5 | 6 | 4 | 5 | 27 |