Threaded inserts self-tapping with cutting slot (K0978) (K0978.03)

Threaded inserts self-tapping with cutting slot (K0978) K0978.03

Product Details:

Manufacturer part number: K0978.03

Brand: KIPP

Price: 0.36

Delivery time: 4 Days


Technical Data:

Material: Steel

Surface finish body: galvanised

D1=Internal thread: M3

D2=Outside diameter: 5

L length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0978.03

Part Number
K0978.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface finish body D1=Internal thread D2=Outside diameter L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.36 €

1 4 Days SteelgalvanisedM3560.51.511.258

Loading...

  1. 1

Basic information

Version 1 self-tapping Version 2 with cutting slit

This page is Threaded inserts self-tapping with cutting slot (K0978), part number K0978.03.
You can find the detail information about specifications and dimensions on part number K0978.03.

Variation of this product

Part Number
K0978.04
K0978.05
K0978.06
K0978.08
K0978.10
K0978.103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Surface finish body D1=Internal thread D2=Outside diameter L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.43 €

1 4 Days SteelgalvanisedM46.580.751.951.31.610

0.43 €

1 4 Days SteelgalvanisedM581012.41.6213

0.51 €

1 4 Days SteelgalvanisedM610141.5322.517

0.67 €

1 4 Days SteelgalvanisedM812151.53.62.4318

0.79 €

1 4 Days SteelgalvanisedM1014181.54.22.83.522

1.27 €

1 4 Days Stainless steelbrightM3560.51.511.258

Tech Support