Threaded inserts solid body (K0400)

Threaded inserts solid body (K0400)
· For use where threaded holes have been drilled too large or drill hole spacings have not been observed

· Enables tapped holes which have been damaged to be used again or repaired

· Suitable for use in various materials

· Quick and easy installation

· No other special tools are needed besides the assembly tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0400.08
K0400.10X125
K0400.12X125
K0400.14X15
K0400.16X15
K0400.18X15
K0400.20X15
K0400.22X15
K0400.24X15
K0400.30X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

14.02 €

1 4 Days 6.98.3M889.55.54M8K0400.808

14.78 €

1 4 Days 8.810.3M10x1.251012.57.54.8M10x1.25K0400.810

15.54 €

1 4 Days 10.812.3M12x1.251214.59.54.8M12x1.25K0400.812

21.24 €

1 4 Days 12.814.3M14x1.51416.511.54.8M14x1.5K0400.814

22.47 €

1 4 Days 14.816.3M16x1.51618.513.54.8M16x1.5K0400.816

24.20 €

1 4 Days 16.818.3M18x1.51820.515.54.8M18x1.5K0400.818

26.99 €

1 4 Days 18.820.3M20x1.52022.517.54.8M20x1.5K0400.820

30.75 €

1 4 Days 20.722.3M22x1.52224.517.86.4M22x1.5K0400.822

39.10 €

1 4 Days 22.524.3M24x1.52426.519.86.4M24x1.5K0400.824

41.35 €

1 4 Days 2830.3M30x23034.525.86.4M30x2K0400.830

Loading...

  1. 1

Basic information

Material Steel Version 1 full body

Tech Support