Threaded inserts with internal thread self-locking (K0401) (K0401.105)

Threaded inserts with internal thread self-locking (K0401) K0401.105

Product Details:

Manufacturer part number: K0401.105

Brand: KIPP

Price: 8.99

Delivery time: 4 Days


Technical Data:

Core drill Ø: 6.9 mm

Counter- sink Ø +0.25: 8.3 mm

D1=Internal thread: M5

D2=External thread: M8

L length: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0401.105

Part Number
K0401.105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

8.99 €

1 4 Days 6.98.3M5M8849.55.54M8K0398.805

Loading...

  1. 1

Basic information

Material Stainless steel Surface finish body passivated Version 1 self-locking

This page is Threaded inserts with internal thread self-locking (K0401), part number K0401.105.
You can find the detail information about specifications and dimensions on part number K0401.105.

Variation of this product

Part Number
K0401.106
K0401.108
K0401.110
K0401.112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

9.23 €

1 4 Days 8.810.3M6M10x1.2510511.57.54.8M10x1.25K0398.806

9.87 €

1 4 Days 10.812.3M8M12x1.2512613.59.54.8M12x1.25K0398.808

10.74 €

1 4 Days 12.814.3M10M14x1.514715.511.54.8M14x1.5K0398.810

13.65 €

1 4 Days 14.816.3M12M16x1.516817.513.54.8M16x1.5K0398.812

Tech Support