Assembly tool for threaded insert (K0400) (K0400.808)

Assembly tool for threaded insert (K0400) K0400.808

Product Details:

Manufacturer part number: K0400.808

Brand: KIPP

Price: 32.38

Delivery time: 4 Days


Technical Data:

Core drill Ø: 6.9 mm

Counter- sink Ø +0.25: 8.3 mm

Min. thread depth: 9.5 mm

Removal drill Ø: 5.5 mm

Removal drilling depth: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0400.808

Part Number
K0400.808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for external thread D2 Tap size
(mm)

32.38 €

1 4 Days 6.98.39.55.54M8M8

Loading...

  1. 1

Basic information

Material Steel

This page is Assembly tool for threaded insert (K0400), part number K0400.808.
You can find the detail information about specifications and dimensions on part number K0400.808.

Variation of this product

Part Number
K0400.810
K0400.812
K0400.814
K0400.816
K0400.818
K0400.820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Suitable for external thread D2 Tap size
(mm)

33.35 €

1 4 Days 8.810.312.57.54.8M10x1.25M10x1.25

34.91 €

1 4 Days 10.812.314.59.54.8M10x1.25M10x1.25

36.97 €

1 4 Days 12.814.316.511.54.8M14x1.5M14x1.5

40.27 €

1 4 Days 14.816.318.513.54.8M16x1.5M16x1.5

44.40 €

1 4 Days 16.818.320.515.54.8M18x1.5M18x1.5

48.91 €

1 4 Days 18.820.322.517.54.8M20x1.5M20x1.5

Tech Support