Assembly tools for self-tapping threaded inserts (K0978) (K0978.806)

Assembly tools for self-tapping threaded inserts (K0978) K0978.806

Product Details:

Manufacturer part number: K0978.806

Brand: KIPP

Price: 13.35

Delivery time: 4 Days


Technical Data:

Surface finish body: galvanised

Version 1: manual operation

D1=Internal thread: M6

D2=Outside diameter: -

D3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0978.806

Part Number
K0978.806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Version 1 D1=Internal thread D2=Outside diameter D3
(mm)
Insertion torque ref. values
(Nm)
L length
(mm)
S
(mm)
SW
(mm)
RPM ref. values for light metal

13.35 €

1 4 Days galvanisedmanual operationM6--15621/4"10-

Loading...

  1. 1

Basic information

Material Steel

This page is Assembly tools for self-tapping threaded inserts (K0978), part number K0978.806.
You can find the detail information about specifications and dimensions on part number K0978.806.

Variation of this product

Part Number
K0978.803
K0978.804
K0978.805
K0978.808
K0978.810
K0978.812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Version 1 D1=Internal thread D2=Outside diameter D3
(mm)
Insertion torque ref. values
(Nm)
L length
(mm)
S
(mm)
SW
(mm)
RPM ref. values for light metal

13.35 €

1 4 Days galvanisedmanual operationM3--2.5461/4"5.5-

13.35 €

1 4 Days galvanisedmanual operationM4--5.5481/4"7-

13.35 €

1 4 Days galvanisedmanual operationM5--10571/4"8-

16.19 €

1 4 Days galvanisedmanual operationM8--28721/4"13-

17.97 €

1 4 Days galvanisedmanual operationM10--40821/4"17-

19.58 €

1 4 Days galvanisedmanual operationM12--60921/4"19-

Tech Support