Jaw Coupling / KKYS / ABP Antriebstechnik

Jaw Coupling / KKYS / ABP Antriebstechnik
  • Volume Discount
Resilient joining elements, reduce intermittent short-term torsional shocks by briefly storing the elastic shock energy. Any uneven movement and load transmission is also reduced. They restrain structure-borne sound and reduce noise. The coupling transmits the torque safely preventing break-down. Good compensation of shaft misalignments, plug-in coupling structure. Material of the hubs stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KKYS 1500 06/06 80
KKYS 1500 06/06 92
KKYS 1500 06/06 98
KKYS 1500 06/10 80
KKYS 1500 06/10 92
KKYS 1500 06/10 98
KKYS 1500 10/10 80
KKYS 1500 10/10 92
KKYS 1500 10/10 98
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Moment of Inertia
(g・cm2)

76.62 €

1 Available 5 Days 668

76.62 €

1 Available 5 Days 6615

76.62 €

1 Available 5 Days 6625

76.62 €

1 Available 5 Days 6108

76.62 €

1 Available 5 Days 61015

76.62 €

1 Available 5 Days 61025

76.62 €

1 Available 5 Days 10108

76.62 €

1 Available 5 Days 101015

76.62 €

1 Available 5 Days 101025

Loading...

  1. 1

Basic information

Type Jaw Type Body Material Steel Max. Rotational Speed(r/min) 19.000
Allowable Lateral Misalignment(mm) ±0.22 Allowable Angular Misalignment(deg) ±1.3 Buffer Part Material Polyurethane
Operating Temperature Range(°C) -30::+80 Allowable Axial Clearance (±)(mm) ±1 Hardness damping element(shore hardness) 30
Torsion Spring Stiffness(Nm/rad) 89

Tech Support