Cross Slottet Coupling / SKPSY2224 / ABP Antriebstechnik

Cross Slottet Coupling / SKPSY2224 / ABP Antriebstechnik
  • Volume Discount
Low-cost coupling version manufactured using injection moulding technology, medium torsional stiffness, low restoring forces, electrically insulating, vibration damping effect, metal inserts in the hubs for reliable shaft connection, free slot area, the shafts may project into the coupling, material of the hubs Stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SKPSY2224 06/06
SKPSY2224 06/10
SKPSY2224 10/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)

36.53 €

1 Available 5 Days 66

36.53 €

1 Available 5 Days 610

36.53 €

1 Available 5 Days 1010

Loading...

  1. 1

Basic information

Type With Slit Outer Dia. A(mm) 22 Overall Length W(mm) 24
Body Material Stainless Steel Allowable Torque(Nm) 1.2 Max. Rotational Speed(r/min) 10000
Operating Temperature Range(°C) -10::+80 Moment of Inertia(g・cm2) 7 Max. Torque(Ncm) 80
Max. Offset Off Shafts (Radial)(mm) ± 0.3 Max. Offset Off Shafts (Axial)(mm) ± 3 Max. Offset Off Shafts (Angular)(Grad) ± 0.3
Torsion Spring Stiffness(Nm/rad) 38 Radial Spring Stiffness(N/mm) 115 Weight(g) 10

Tech Support