Double Loop Coupling / DKPSY / ABP Antriebstechnik

Double Loop Coupling / DKPSY / ABP Antriebstechnik
  • Volume Discount
Medium torsional stiffness, low restoring forces, impact and vibration damping effect, reliable compensation of radial, lateral and angular misalignment, no moving parts, thermally and electrically insulating, smooth running, maintenance-free, flanges Stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DKPSY 2928 06/06
DKPSY 4848 10/10
DKPSY 4848 10/14
DKPSY 4848 14/14
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Moment of Inertia
(g・cm2)
Max. Torque
(Ncm)
Max. Offset Off Shafts (Radial)
(mm)
Max. Offset Off Shafts (Axial)
(mm)
Torsion Spring Stiffness
(Nm/rad)
Radial Spring Stiffness
(N/mm)
Weight
(g)

51.12 €

1 Available 5 Days 662928410.5± 2± 2131333

59.35 €

1 Available 5 Days 101048481062± 3± 428788

59.35 €

1 Available 5 Days 101448481062± 3± 428788

59.35 €

1 Available 5 Days 141448481062± 3± 428788

Loading...

  1. 1

Basic information

Allowable Torque(Nm) 1 Max. Rotational Speed(r/min) 3000 Operating Temperature Range(°C) -30::+80
Max. Offset Off Shafts (Angular)(Grad) ± 7

Tech Support