E2/000 Full E-tubes, 1480 Series

Series E2/000 is the fourth generation in this size. All past experience went into this series: easy and versatile assembly combined with ruggedness - high strength paired with quieter motion - long cable life and many mounting options. The design is consistent across all E2/000 variants. It is the standard product for machinery around the world.

Advantages of the E2/000 series:
- When a medium-sized, strong system (e-chains®, half e-tubes, completely enclosed e-tubes) is required
- For unsupported lengths up to 3.0m and fill weights up to 13kg/m
- For long travels up to 150m
- If an openable system is required to quickly open from either the left or right
- Various fastening options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1480.038.[075,​100,​125,​145,​180].0-[1-100/1]
1480.038.[075,​100,​125,​145,​180].0-[1-100/1]-[14038.1PZ.A1,​14038.1PZ.A2,​14038.1PZ.A3,​14038.1PZ.A4,​14038.12PZ.A1,​14038.12PZ.A2,​14038.12PZ.A3,​14038.12PZ.A4,​14038.2PZ.A1,​14038.2PZ.A2,​14038.2PZ.A3,​14038.2PZ.A4,​14038.3PZ.A1,​14038.3PZ.A2,​14038.3PZ.A3,​14038.3PZ.A4,​14038.34PZ.A1,​14038.34PZ.A2,​14038.34PZ.A3,​14038.34PZ.A4,​14038.4PZ.A1,​14038.4PZ.A2,​14038.4PZ.A3,​14038.4PZ.A4,​15000.038.3PZ.A1,​15000.038.3PZ.A2,​15000.038.3PZ.A3,​15000.038.3PZ.A4,​15000.038.3PZB.A1,​15000.038.3PZB.A2,​15000.038.3PZB.A3,​15000.038.3PZB.A4,​15000.038.4PZ.A1,​15000.038.4PZ.A2,​15000.038.4PZ.A3,​15000.038.4PZ.A4,​15000.038.4PZB.A1,​15000.038.4PZB.A2,​15000.038.4PZB.A3,​15000.038.4PZB.A4,​15000.038.34PZ.A1,​15000.038.34PZ.A2,​15000.038.34PZ.A3,​15000.038.34PZ.A4,​15000.038.34PZB.A1,​15000.038.34PZB.A2,​15000.038.34PZB.A3,​15000.038.34PZB.A4]
1480.050.[075,​100,​125,​145,​180].0-[1-100/1]
1480.050.[075,​100,​125,​145,​180].0-[1-100/1]-[14050.12PZ,​14050.34PZ,​15000.050.3PZ.A1,​15000.050.3PZ.A2,​15000.050.3PZ.A3,​15000.050.3PZ.A4,​15000.050.3PZB.A1,​15000.050.3PZB.A2,​15000.050.3PZB.A3,​15000.050.3PZB.A4,​15000.050.4PZ.A1,​15000.050.4PZ.A2,​15000.050.4PZ.A3,​15000.050.4PZ.A4,​15000.050.4PZB.A1,​15000.050.4PZB.A2,​15000.050.4PZB.A3,​15000.050.4PZB.A4,​15000.050.34PZ.A1,​15000.050.34PZ.A2,​15000.050.34PZ.A3,​15000.050.34PZ.A4,​15000.050.34PZB.A1,​15000.050.34PZB.A2,​15000.050.34PZB.A3,​15000.050.34PZB.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 10381 ~ 10075 ~ 180Black-
1 6 Days 10381 ~ 10075 ~ 180Black-
1 24 Days 10501 ~ 100---
1 24 Days 10501 ~ 100---

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Internal Height(mm) 21
No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(φ) 18 Working Speed(m/s) 10
Pitch P(mm) 33.3 Opening-closing Type Inner Peripheral Side Cable Insertion Type Snap (Open / Close)
Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120 Energy Chains Material Resin

Tech Support