Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
094.10.[028,038,048].0-[1-100/1] |
094.10.[028,038,048].0-[1-100/1]-[080.10.12PZ,080.10.12] |
094.16.[028,038,048].0-[1-100/1] |
094.16.[028,038,048].0-[1-100/1]-[080.16.12PZ,080.16.12] |
094.20.[028,038,048].0-[1-100/1] |
094.20.[028,038,048].0-[1-100/1]-[080.20.12PZ,080.20.12] |
094.30.[028,038,048].0-[1-100/1] |
094.30.[028,038,048].0-[1-100/1]-[080.30.12PZ,080.30.12] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | 1 ~ 100 | 18.2 | 28 ~ 48 | Black | - | ||
- | 1 | 6 Days | 10 | 1 ~ 100 | 18.2 | 28 ~ 48 | Black | 080.10.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates | ||
- | 1 | 6 Days | 16 | 1 ~ 100 | 24.2 | 28 ~ 48 | Black | - | ||
- | 1 | 6 Days | 16 | 1 ~ 100 | 24.2 | 28 ~ 48 | Black | 080.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates | ||
- | 1 | 6 Days | 20 | 1 ~ 100 | 28.2 | 28 ~ 48 | Black | - | ||
- | 1 | 6 Days | 20 | 1 ~ 100 | 28.2 | 28 ~ 48 | Black | 080.20.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates | ||
- | 1 | 6 Days | 30 | 1 ~ 100 | 38.2 | 28 ~ 48 | Black | - | ||
- | 1 | 6 Days | 30 | 1 ~ 100 | 38.2 | 28 ~ 48 | Black | 080.30.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 080.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates |
Loading...
Internal Height(mm) | 15.6 | Max. Cable O.D. Dp(φ) | 14 | Pitch P(mm) | 20 |
---|---|---|---|---|---|
Links/m | 50 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes