E2 Mini - One-Piece E-chains®, Non-openable, 11.031 Series (Part Numbers)

E2 Mini - One-Piece E-chains®, Non-openable, 11.031 Series
E2 mini are small one- or two-piece e-chains®, recommended for highly dynamic applications. igus® also offers a range of accessories and fixation options. Upgrades to openable versions are available for many types. Different types are interchangeable and can also serve as replacements.
[Features]
- If a small, but extremely strong e-chain® is required
- Quiet operation due to small pitch
- For highly dynamic applications
- Variety of options - E2 mini as non-openable or openable along the inner or outer radius

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11.031.[045,​070].0-[1-100/1]
11.031.[045,​070].0-[1-100/1]-[11.031.1P,​11.031.1P.A2,​11.031.1P.A4,​11.031.1PZ,​11.031.1PZ.A2,​11.031.1PZ.A4,​11.031.2P,​11.031.2P.A2,​11.031.2P.A4,​11.031.2PZ,​11.031.2PZ.A2,​11.031.2PZ.A4,​11.031.12P,​11.031.12P.A2,​11.031.12P.A4,​11.031.12PZ,​11.031.12PZ.A2,​11.031.12PZ.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10045 ~ 70Black-
1 6 Days 1 ~ 10045 ~ 70Black11.031.1P, For the moving end, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.1PZ, For the moving end, Plastic, one-piece, pivoting, with tiewrap plate / 11.031.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 11.031.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 11.031.12P, Full set, Plastic, one-piece, pivoting, without tiewrap plates / 11.031.12PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / 11.031.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 11.031.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 11.031.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 11.031.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 11.031.2P, For the fixed-end side, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.2PZ, For the fixed-end side, Plastic, one-piece, pivoting, with tiewrap plate / 11.031.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 11.031.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate

Loading...

  1. 1

Tech Support