E2 R E-tubes, R68 Series (Part Numbers)

E2 R E-tubes, R68 Series
E2 R e-tubes - small pitch for higher speeds and smooth motion. igus® e-tubes work in hot swarf areas, in areas of dirt and dust generated by woodworking, steel mills, pulp and paper, textile, agriculture, coal plant and many other hostile environments.
[Features]
- High level of protection against swarf (including hot swarf)
- Robust and sealed
- Space-efficient with optimised ratio of inner to outer dimensions
- Modular interior separation
- Universal KMA mounting brackets with attachment options from any side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68.050.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.075.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.100.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.100.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.100.12,​680.100.34]
68.115.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.115.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.115.12,​680.115.34]
68.125.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.125.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.125.12,​680.125.34]
68.150.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.150.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.150.12,​680.150.34]
68.175.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.175.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.175.12,​680.175.34]
68.200.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.200.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.200.12,​680.200.34]
68.225.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.225.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.225.12,​680.225.34]
68.250.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]
68.250.[100,​125,​150,​175,​200,​225,​250,​300].0-[1-100/1]-[680.250.12,​680.250.34]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.100.12, Full set, KMA, pivoting / 680.100.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.115.12, Full set, KMA, pivoting / 680.115.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.125.12, Full set, KMA, pivoting / 680.125.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.150.12, Full set, KMA, pivoting / 680.150.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.175.12, Full set, KMA, pivoting / 680.175.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.200.12, Full set, KMA, pivoting / 680.200.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.225.12, Full set, KMA, pivoting / 680.225.34, Full set, KMA, locking
1 6 Days 1 ~ 100100 ~ 300Black-
1 6 Days 1 ~ 100100 ~ 300Black680.250.12, Full set, KMA, pivoting / 680.250.34, Full set, KMA, locking

Loading...

  1. 1

Tech Support