E2/000 Film Hinge E-chain, With "iFlip" Hinge, EF2-21 Series (Part Numbers)

E2/000 Film Hinge E-chain, With "iFlip" Hinge, EF2-21 Series
Series EF2-21 with "iFlip" hinges, the injection molded igus® hinges made of reinforced plastic. Since the same reinforced material is used throughout, this new E2 series is very strong, and due to the one-piece construction, also very inexpensive.
[Features]
- Fast opening and closing
- One-piece design saves assembly time
- Inexpensive, light and strong
- Detente on the crossbars for side mounted applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EF2.21.025.035.0-[1-100/1]
EF2.21.025.035.0-[1-100/1]-[14025.1PZ.A1,​14025.1PZ.A2,​14025.1PZ.A3,​14025.1PZ.A4,​14025.12PZ.A1,​14025.12PZ.A2,​14025.12PZ.A3,​14025.12PZ.A4,​14025.3PZ.A1,​14025.3PZ.A2,​14025.3PZ.A3,​14025.3PZ.A4,​14025.34PZ.A1,​14025.34PZ.A2,​14025.34PZ.A3,​14025.34PZ.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10035Black-
1 6 Days 1 ~ 10035Black14025.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14025.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14025.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14025.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14025.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / 14025.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / 14025.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / 14025.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / 14025.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 14025.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates

Loading...

  1. 1

Tech Support