Clamping Screw Holder, 6809S (91116)

Clamping Screw Holder, 6809S 91116
  • Volume Discount

Product Details:

Manufacturer part number: 91116

Brand: AMF

Price: 8.00

Delivery time: 6 Days


Technical Data:

Size: 2

Weight: 26 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

91116

Part Number
91116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)

8.00 €

1 Available 6 Days 226

Loading...

  1. 1

This page is Clamping Screw Holder, 6809S, part number 91116.
You can find the detail information about specifications and dimensions on part number 91116.

Variation of this product

Part Number
91124
91132
91173
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Weight
(g)

9.52 €

1 Available 6 Days 450

10.41 €

1 Available 6 Days 663

11.27 €

1 Available 6 Days 8+1075

Tech Support