Clamping Screw, 6890

Clamping Screw, 6890
  • Volume Discount
Clamping screw
for open clamping arms,
tempered, galvanised and passivated. Strength class 8.8,
with removable protective cap made of NBR + NR. The vulcanised compression piece is made of neoprene. Both materials are oil-resistant, silicone-free with a hardness of 70 Shore A and serve to protect sensitive workpieces.
Size 0-3, 6 with washer/nut element,
size 4-7 with nut for T-slots.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

561827

Part Number
561827
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.20 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Screw DIN 933 M10x116 Size 6 * T-Nut DIN 508 T-Nut DIN 508
Washer size 6 Weight(g) 122

This page is Clamping Screw, 6890, part number 561827.
You can find the detail information about specifications and dimensions on part number 561827.

Tech Support