Swing Clamp, Pneumatic, Screw-In Version, 6829ER (560062)

Swing Clamp, Pneumatic, Screw-In Version, 6829ER 560062
  • Volume Discount

Product Details:

Manufacturer part number: 560062

Brand: AMF

Price: 387.52

Delivery time: 6 Days


Technical Data:

Size: 12

Piston dia.: 12

Stroke: 17,6

Y Clamping stroke*: 8,6

Weight: 100 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

560062

Part Number
560062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Piston dia. Stroke Y Clamping stroke* Weight
(g)

387.52 €

1 Available 6 Days 121217,68,6100

Loading...

  1. 1

Basic information

right swinging Ja left swinging -

This page is Swing Clamp, Pneumatic, Screw-In Version, 6829ER, part number 560062.
You can find the detail information about specifications and dimensions on part number 560062.

Variation of this product

Part Number
560063
560064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Piston dia. Stroke Y Clamping stroke* Weight
(g)

449.92 €

1 Available 6 Days 161617,58,5150

512.33 €

1 Available 6 Days 202027,015,0270

Tech Support