Combination Clamp with Black Handle, 6860T (558029)

Combination Clamp with Black Handle, 6860T 558029
  • Volume Discount

Product Details:

Manufacturer part number: 558029

Brand: AMF

Price: 123.71

Delivery time: 6 Days


Technical Data:

F1: 2,0 kN

F2: 2,0 kN

Size: 2

Weight: 700 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558029

Part Number
558029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

123.71 €

1 Available 6 Days 2,02,02700

Loading...

  1. 1

This page is Combination Clamp with Black Handle, 6860T, part number 558029.
You can find the detail information about specifications and dimensions on part number 558029.

Variation of this product

Part Number
558028
558030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

119.86 €

1 Available 6 Days 1,01,01340

151.61 €

1 Available 6 Days 3,03,031620

Tech Support