Combination Clamp with Greenhandle, 6860G (557528)

Combination Clamp with Greenhandle, 6860G 557528
  • Volume Discount

Product Details:

Manufacturer part number: 557528

Brand: AMF

Price: 119.86

Delivery time: 6 Days


Technical Data:

F1: 1,0 kN

F2: 1,0 kN

Size: 1

Weight: 340 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557528

Part Number
557528
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

119.86 €

1 Available 6 Days 1,01,01340

Loading...

  1. 1

This page is Combination Clamp with Greenhandle, 6860G, part number 557528.
You can find the detail information about specifications and dimensions on part number 557528.

Variation of this product

Part Number
557529
557530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

123.71 €

1 Available 6 Days 2,02,02700

151.61 €

1 Available 6 Days 3,03,031620

Tech Support