Horizontal Hook-Type Toggle Clamp with Blue Handle, 6848HNIE

Horizontal Hook-Type Toggle Clamp with Blue Handle, 6848HNIE
  • Volume Discount
Horizontal hook-type toggle clamp with blue handle
Stainless steel, polished. Rivets running in greased bushes. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557767
557768
557769
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

71.92 €

1 Available 6 Days 1,62120

95.20 €

1 Available 6 Days 3,23330

206.79 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support