Horizontal Hook-Type Toggle Clamp with Green Handle, 6848HNIG (557605)

Horizontal Hook-Type Toggle Clamp with Green Handle, 6848HNIG 557605
  • Volume Discount

Product Details:

Manufacturer part number: 557605

Brand: AMF

Price: 203.08

Delivery time: 6 Days


Technical Data:

F1: 7,0 kN

Size: 4

Weight: 810 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557605

Part Number
557605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

203.08 €

1 Available 6 Days 7,04810

Loading...

  1. 1

This page is Horizontal Hook-Type Toggle Clamp with Green Handle, 6848HNIG, part number 557605.
You can find the detail information about specifications and dimensions on part number 557605.

Variation of this product

Part Number
557603
557604
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
Size Weight
(g)

70.61 €

1 Available 6 Days 1,62120

93.60 €

1 Available 6 Days 3,23330

Tech Support