Horizontal Hook-Type Toggle Clamp with Orange Handle, 6848HJ

Horizontal Hook-Type Toggle Clamp with Orange Handle, 6848HJ
  • Volume Discount
Horizontal hook-type toggle clamp with orange handle
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557405
557406
557407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

37.98 €

1 Available 6 Days 1,62120

57.48 €

1 Available 6 Days 3,23330

100.71 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support