Horizontal Hook-Type Toggle Clamp with Yellow Handle, 6848HY

Horizontal Hook-Type Toggle Clamp with Yellow Handle, 6848HY
  • Volume Discount
Horizontal hook-type toggle clamp with yellow handle
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557173
557174
557175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

38.71 €

1 Available 6 Days 1,62120

58.71 €

1 Available 6 Days 3,23330

102.59 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support