Horizontal Toggle Clamp with Blue Handle, 6830NIE (557760)

Horizontal Toggle Clamp  with Blue Handle, 6830NIE 557760
  • Volume Discount

Product Details:

Manufacturer part number: 557760

Brand: AMF

Price: 42.60

Delivery time: 6 Days


Technical Data:

F1: 0,25 kN

F2: 0,4 kN

Size: 0

Weight: 35 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557760

Part Number
557760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

42.60 €

1 Available 6 Days 0,250,4035

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Blue Handle, 6830NIE, part number 557760.
You can find the detail information about specifications and dimensions on part number 557760.

Variation of this product

Part Number
557761
557762
557763
557764
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

60.21 €

1 Available 6 Days 0,801,11105

65.13 €

1 Available 6 Days 1,001,22185

80.46 €

1 Available 6 Days 1,802,53320

130.83 €

1 Available 6 Days 2,003,04700

Tech Support