Horizontal Toggle Clamp with Green Handle, 6830G (557492)

Horizontal Toggle Clamp  with Green Handle, 6830G 557492
  • Volume Discount

Product Details:

Manufacturer part number: 557492

Brand: AMF

Price: 23.54

Delivery time: 6 Days


Technical Data:

F1: 0,25 kN

F2: 0,4 kN

Size: 0

Weight: 35 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557492

Part Number
557492
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

23.54 €

1 Available 6 Days 0,250,4035

Loading...

  1. 1

Tech Support