Horizontal Toggle Clamp with Green Handle, 6832G

Horizontal Toggle Clamp  with Green Handle, 6832G
  • Volume Discount
Horizontal toggle clamp with green handle
with open clamping arm and vertical base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 5, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557501
557502
557503
557504
557505
557506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

23.54 €

1 Available 6 Days 0,250,4035

33.83 €

1 Available 6 Days 0,81,11105

35.79 €

1 Available 6 Days 1,01,22185

45.00 €

1 Available 6 Days 1,82,53320

55.83 €

1 Available 6 Days 2,03,04700

86.48 €

1 Available 6 Days 3,05,051080

Loading...

  1. 1

Tech Support