Horizontal Toggle Clamp with Green Handle, 6834G (557507)

Horizontal Toggle Clamp  with Green Handle, 6834G 557507
  • Volume Discount

Product Details:

Manufacturer part number: 557507

Brand: AMF

Price: 35.79

Delivery time: 6 Days


Technical Data:

F1: 1,0 kN

F2: 1,2 kN

Size: 2

Weight: 185 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557507

Part Number
557507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

35.79 €

1 Available 6 Days 1,01,22185

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Green Handle, 6834G, part number 557507.
You can find the detail information about specifications and dimensions on part number 557507.

Variation of this product

Part Number
557508
557509
557510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

45.00 €

1 Available 6 Days 1,82,53320

55.83 €

1 Available 6 Days 2,03,04700

86.48 €

1 Available 6 Days 3,05,051080

Tech Support